IESNA:LM-63-2002
[TEST]P1297015
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-23)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3DL1GPH_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 4000K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]443
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
893.9 887.1 864.7 827.4 775.7 709.9 628.5 537.3 441.1 346.4
263.1 193.2 136.1 95.4 66.5 47.1 33.8 24.3 17.5 11.8
8 5.7 5.3 4.9 4.2 3.8 3.4 3 2.7 2.3
1.9 1.5 1.1 0.8 0.4 0.4 0
